- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Quick Shafting (Specially Packaged Shafting)
-
QSM - Quick Shaft, Metric
- QSM 10 L 24
QSM 10 L 24
Can't find what you're looking for? Go to the Product Selector
QSM 10 L 24
Shaft, 60 Case, 9.99 / 10.00 mm Diameter, Class MM (h6), Steel, 60 Rockwell C Min., 609.6 mm Long +/- 1/16 in
Lead Time:
1 Day
$22.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Thomson 60 Case LinearRace® shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080"
-
Straight within .001" per foot cumulative when shipped from the factory.
Dimension | Value |
[d] Shaft, Nominal Diameter | 10 mm |
Actual Diameter | 9.99 / 10.00 mm |
Length | 609.6 mm +/- 1/16 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 10 mm |
Actual Diameter | 9.99 / 10.00 mm |
Length | 609.6 mm +/- 1/16 in |
Specifications | Value |
Class | Class MM (h6) |
Hardness | 60 Rockwell C Min. |
Material | Steel |
Material, Shaft | Steel |
Roundness | 0.0020 mm |
Straightness | 0.0254 mm per Foot Cumulative (0.051 mm TIR) |
Surface Finish | 0.20 Ra µm |
Taper | 0.0025 mm |
UPC Number | 662486245346 |
Weight | 0.38 kg |